infrastructure for a connected world

An image of Copper Cable Snipping Tool
CWST


Copper cable conductor snipping tool.
Part Features Flush cuts soft wire up to 14AWG (1.8mm), Lead retainer helps prevent flying leads and component shorting from stray leads, Ergonomic shape with added length and extra long rubber grips reduces pressure on operator's hand
Width (mm) 47.0
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1