infrastructure for a connected world

An image of LC SR/JR SFF Duplex MM Fiber Optic Adapter OM2 BL (Phos)
FADJLCBL-L


LC Sr./Jr. SFF duplex multimode fiber optic adapter with phosphor bronze split sleeves. Black.
OM Obsolete CodeOBSOLETE
NoteIntended for use in fixed installations which are outside the scope of RoHS
Color Black
Adapter Color Black
Application Mini-Com® Modules, Patch Panels, Faceplates, Surface Mount Boxes
Fiber Cable Type Multi mode
Fiber Type OM1, OM2, OM3, OM4, OS2, SignatureCore/OM4+
Split Sleeve Material Phosphor Bronze
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 50