infrastructure for a connected world

An image of Field Polish LC Duplex Pot & Polish Style OM2/OM3/OM4 Connector, Black Housing with 3.0mm Black Boot
FLCDMBLY


Field Polish LC Duplex Pot & Polish Style OM2/OM3/OM4 Connector, Black Housing with 3.0mm Black Boot
Cable Type 1.6mm - 2.0mm
Part Features N/A
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1