infrastructure for a connected world

22
Results Found
Results per page:
An image of Kit, Molded Front Fiber Manager. Finger, 4RU
FMFIN

Fiber manager fin, individual fiber management fin with NyLatch fastener for attachment to FCE4U Opticom Fiber Cassette Enclosure front patch cord manager.Dimensions: 3.60H x 1.00dia. (92.1mm x 25.4mm)

An image of Fiber Management Slack Spool Kit (2 Per Bag)
FMS1

The Panduit Opticom Fiber Spool manages fiber slack in Opticom 1 RU Rack Mount Fiber Enclosures. Fiber retention tabs and fingers maintain minimum bend radius control, while rounded edges eliminate the risk of snagging and stress. Black. Includes 2 spools and adhesive mounts.

An image of Spool, Fiber Management. 2-4 RU
FMS2

Spools and manages fiber slack in Opticom 2 RU or 4 RU Rack Mount Fiber Enclosures. Features fiber retention tabs and fingers. Comes with two spools and adhesive mounts.

An image of Fiber Optic Splice Module 24 Fusion For Rack Mount Enclosure
FOSMF

The Panduit Opticom Fiber Optic Splice Module holds and protects up to 24 fusion splices within Panduit Opticom FCEU or FRMEU Rack Mount Fiber Enclosures. The self-stacking modules provide the perfect amount of fiber slack or spool for long-run installations or very high-bandwidth applications. Compatible with OS1, OM1, OM2, OM3/OM4 fiber and factory-terminated pigtails. Plastic, black, Includes base and hinged cover.

An image of Fiber Optic Splice Module Handler, 1 RU
FOSMH1U

Fiber optic splice module holder, 1 RU. Holds up to four FOSM splice modules. For use with FCE1U or FCE1UA fiber cassette enclosure.

An image of Fiber Optic Splice Module Handler, 2 RU
FOSMH2U

Fiber optic splice module handler, 2 RU. Holds up to eight FOSM splice modules. For use with FCE2U fiber cassette enclosure.

An image of Fiber Optic Splice Module Handler, 4 RU
FOSMH4U

Fiber optic splice module holder, 4 RU. Holds up to twelve FOSM splice modules. For use with FCE4U fiber cassette enclosure.

An image of Fiber Optic Splice Module 12 Mechanical Splice For Rack Mount Enclosure
FOSMM

Fiber optic splice module holds and protects up to 12 mechanical splices. Self-stacking modules with integral cable management and fiber slacking/spooling features. Black plastic base and clear plastic hinged cover. For use with Panduit Opticom FCEU, FRM

An image of 1 RU Fiber Patch Field Protection Cover
FPFPC1

The Panduit QuickNet Patch Field Protection Cover provides a clean finish while protecting the front patch field against connector damage and fiber attenuation within 2- and 4-post racks, Net-SERV and Net-Access cabinets. The cover directly supports Opticom , MiniCom , and QuickNet FAPs, adapter panels and cassettes, with the exception of Opticom Angled and QuickNet Angled Patch Panels or Angled HDQ Cassettes. 1 RU, 1.7â€H x 19.4â€W (44mm x 492mm), Black. Includes port labeling cards and D-rings for bend radius control.

An image of SFQ Cassette Zero RU Bracket
FQCBRUA

QuickNet Zero RU Bracket accepts up to two fiber QuickNet SFQ cassettes or up to two QuickNet pre-terminated copper cassettes without occupying RU space. Mounts to any EIA-310-D compliant rack rail.



22
Results Found
Results per page: