infrastructure for a connected world

An image of Fiber Optic Splice Module 24 Fusion For Rack Mount Enclosure

The Panduit Opticom Fiber Optic Splice Module holds and protects up to 24 fusion splices within Panduit Opticom FCEU or FRMEU Rack Mount Fiber Enclosures. The self-stacking modules provide the perfect amount of fiber slack or spool for long-run installations or very high-bandwidth applications. Compatible with OS1, OM1, OM2, OM3/OM4 fiber and factory-terminated pigtails. Plastic, black, Includes base and hinged cover.
Product Name NA
Color Black
Application Long-run installations or very high bandwidth applications and OS1, OM1, OM2 and OM3/OM4 fiber to factory-terminated pigtails
Fiber Type NA
Part Features Holds and protects up to 24 fusion splices. Self-stacking modules with integral cable management and fiber slacking/spooling features
RoHS Compliancy Status Compliant
Min. Order Qty. 1