infrastructure for a connected world

An image of SFQ Cassette Zero RU Bracket
FQCBRUA


QuickNet Zero RU Bracket accepts up to two fiber QuickNet SFQ cassettes or up to two QuickNet pre-terminated copper cassettes without occupying RU space. Mounts to any EIA-310-D compliant rack rail.
Product Name N/A
Application QuickNet MPO/MTP Fiber Adapter Panels and QuickNet Hydra Cable Assemblies
Color Black
Fiber Type N/A
Part Features Holds up to two fiber QuickNet SFQ cassettes or up to two copper QuickNet PreTerminated Cable Assemblies without occupying RU space.
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1