infrastructure for a connected world

An image of Opticom Pre-loaded Fibre drawer with 24 Duplex 50µm LC Adapters
FD1W24AQDLC


Pre-loaded Fibre drawer with 24 Duplex 50µm LC Adapters , Aqua, Zirconia Ceramic Split Sleeve
Application fibre optic terminations, connections and patching applications
Depth (mm) 308.2
Height (mm) 43.9
No. of Rack Spaces 1
Width (mm) 444.5
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1