infrastructure for a connected world

An image of The field polish fiber termination kit comes equipped with the components needed to terminate field polish fiber connectors quickly and reliably.
FIELDKIT


The field polish fiber termination kit comes equipped with the components needed to terminate field polish fiber connectors quickly and reliably.
Application Panduit Field Termination Kits
Contents Tools: (1) FKITCASE Case for fiber termination kits, (1) CST115 Fiber cable jacket stripper, (1) FALC Alcohol bottle (empty), (1) FBFSP Fiber buffer stripper, (1) FSCDVR Screwdriver, (1) FGLS Safety glasses, (1) FTWZER Tweezers, (1) FWBTL Water bottle (empty), (1) FKS Fiber Kevlar shears, (1) FWRKMAT Fiber safe workmat, (1) FSCRIBE Carbide scribe, (1) FSCOPE Fiber inspection microscope (200x), (1) FLCASCP 1.25mm adapter for FSCOPE, (1) FLOUPEX10 Eye loupe (10x), (1) FCRP5 Crimp tool (hex sizes: 0.048, 0.100, 0.128, 0.151, 0.190), (1) FLPT Crimp tool required for 1.6mm/2.0mm jacketed cable termination, (1) FJPKGU Universal polishing puck (2.5mm ferrule), (1) FLCPK LC polishing puck (1.25mm), (1) FPAD Fiber polishing pad (70 durometer), (1) FLCPAD Polishig pad and plate (85 durometer), (1) FHSCT Heat shrink curing tool (110VAC, 60Hz) required for 1.6mm/2.0mm jacketed cable termination, (1 set) Installation instructions and stripping templates for LC, SC, ST and FJ Field Polish Connectors; Field Polish Consumables: (10) FSYR-X Syringes with needle tips, (1) FPWIRE Piano wire, (1 pkg.) LJSL4-Y3-2.5 Cable labels, (1) FJPMR Primer (50ml), (1) FJPXY Anaerobic adhesive (10ml), (50) FPP5-L 5um polishing paper (AL-2-O-3-), (5) FPF1-V 1um diamond polishing film, (10) FLCFPLF-X 0.05um lapping film (gold color; transitioning to green color)
Description Field polish termination kit for termination of all PANDUIT field polish connectors.
Kit Contents Tools: (1) FKITCASE Case for fiber termination kits (1) CST115 Fiber cable jacket stripper (1) FALC Alcohol bottle (empty) (1) FBFSP Fiber buffer stripper (1) FSCDVR Screwdriver (1) FGLS Safety glasses (1) FTWZER Tweezers (1) FWBTL Water bottle (empty) (1) FKS Fiber Kevlar shears (1) FWRKMAT Fiber safe workmat (1) FSCRIBE Carbide scribe (1) FSCOPE Fiber inspection microscope (200x) (1) FLCASCP 1.25mm adapter for FSCOPE (1) FLOUPEX10 Eye loupe (10x) (1) FCRP5 Crimp tool (hex sizes: 0.048, 0.100, 0.128, 0.151, 0.190) (1) FLPT Crimp tool required for 1.6mm/2.0mm jacketed cable termination (1) FJPKGU Universal polishing puck (2.5mm ferrule) (1) FLCPK LC polishing puck (1.25mm) (1) FPAD Fiber polishing pad (70 durometer) (1) FLCPAD Polishig pad and plate (85 durometer) (1) FHSCT Heat shrink curing tool (110VAC, 60Hz) required for 1.6mm/2.0mm jacketed cable termination (1 set) Installation instructions and stripping templates for LC, SC, ST and FJ® Field Polish Connectors Field Polish Consumables: (10) FSYR-X Syringes with needle tips (1) FPWIRE Piano wire (1 pkg.) LJSL4-Y3-2.5 Cable labels (1) FJPMR Primer (50ml) (1) FJPXY Anaerobic adhesive (10ml) (50) FPP5-L 5µm polishing paper (AL-2-O-3-) (5) FPF1-V 1µm diamond polishing film (10) FLCFPLF-X 0.05µm lapping film (gold color; transitioning to green color) Cleaning Consumables: (100) FWP-C Lint free wipes (100) FSWB-C Cleaning swabs (1 pkg.) FSTY Safety stickers for fiber scraps (1) PFX-0 Permanent marking pen, fine tip, black ink
Part Features Simplifies and reduces installation time by 50% compared to heat cured epoxy terminations; curing oven/time not required
Standards TIA/EIA-604 FOCIS-10 compatible; exceeds TIA/EIA-568-B.3 requirements
RoHS Compliancy Status Compliant
Min. Order Qty. 1