infrastructure for a connected world

An image of Upgrades FCAMKIT with the components required for termination of all Panduit field polish connectors, includes FHSCT heat shrink curing tool (110VAC, 60Hz).
FCAMKITUPG


Upgrades FCAMKIT with the components required for termination of all Panduit field polish connectors, includes FHSCT heat shrink curing tool (110VAC, 60Hz).
Application Panduit Field Termination Kits
Contents Tools: (1) FSCRIBE Carbide scribe, (1) FSCOPE Fiber inspection microscope (200x), (1) FLCASCP 1.25mm adapter for FSCOPE, (1) FLOUPEX10 Eye loupe (10x), (1) FCRP5 Crimp tool (hex sizes: 0.048, 0.100, 0.128, 0.151, 0.190), (1) FLPT Crimp tool required for 1.6mm/2.0mm jacketed cable termination, (1) FJPKGU Universal polishing puck (2.5mm ferrule), (1) FLCPK LC polishing puck (1.25mm), (1) FPAD Fiber polishing pad (70 durometer), (1) FLCPAD Polishing pad and plate (85 durometer), (1) FHSCT Heat shrink curing tool (110VAC, 60Hz) required for 1.6mm/2.0mm jacketed cable termination, (1 set) Installation instructions and stripping templates for LC, SC, ST and FJ Field Polish Connectors; Field Polish Consumables:(10) FSYR-X Syringes with needle tips, (1) FPWIRE Piano wire, (1 pkg.) LJSL4-Y3-2.5 Cable labels, (1) FJPMR Primer (50ml), (1) FJPXY Anaerobic adhesive (10ml), (50) FPP5-L 5um polishing paper (AL-2-O-3-), (5) FPF1-V 1um diamond polishing film, (10) FLCFPLF-X 0.05um lapping film (gold color; transitioning to green color)
Kit Contents NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1