infrastructure for a connected world

An image of Upgrades FIELDKIT with the components required for termination of all Panduit OptiCam pre-polished connectors.
FIELDKITUPG


Upgrades FIELDKIT with the components required for termination of all Panduit OptiCam pre-polished connectors.
Application Panduit Field Termination Kits
Contents Tools: (1) FJQCVR Fiber cleaver tool, (1) OCTT OptiCam Termination Tool (includes batteries, pouch and 2 cradles for each OptiCam Connector - LC, SC and ST), (1) FVFLPC-2.5SMY Patch cord for all OptiCam 2.5mm ferrule connectors (SC and ST), (1) FVFLPC-1.25SMY Patch cord for all OptiCam 1.25mm ferrule connectors (LC), (1 set) Installation instructions and stripping templates for LC, SC and ST OptiCam Connectors
Kit Contents NA
Length In (mm) 2.23In (56.6mm)
Part Features Simplifies and reduces installation time by 50% compared to heat cured epoxy terminations; curing oven/time not required
Standards TIA/EIA-604 FOCIS-3 compliant; exceeds TIA/EIA-568-B.3 requirements
RoHS Compliancy Status Compliant
Min. Order Qty. 1