infrastructure for a connected world

An image of Universal Ground Bar Insulation Stand-Offs

Universal ground bar isolation stand-offs, includes two stand-offs and hardware, 1.57" (40mm) length, 0.59" (15.0mm) width, 0.98" (25.0mm) height.
Height (In.) 0.98
Height (mm) 25.0
Length (In.) 1.57
Length (mm) 40.0
Width (In.) 0.59
Width (mm) 15.0
Material Plastic
No. of Ports N/A
RoHS Compliancy Status Compliant
Min. Order Qty. 1