infrastructure for a connected world

An image of Mounting Hardware Kit, Ground Plate And Beam Connector, Stainless Steel
GLMHK


Stainless steel hardware for use in mounting lugs for grounding plates and universal beam grounding clamps, includes: two hex head bolts 1/2-13 thread 1" long, two split lock washers for 1/2" diameter bolt, and two SAE flat washers for 1/2" diameter bolt.
Type Of Application Panduit Grounding Plate GPC4H250-2, Universal beam grounding clamp GUBC500-6
Material Stainless Steel
Application Ground Plate and Beam Clamp Mounting
Contents Stainless steel hardware for use in mounting lugs for grounding plates and universal beam grounding clamps; includes: two hex head bolts 1/2-13 thread 1" long, two split lock washers for 1/2" diameter bolt, and two SAE flat washers for 1/2" diameter bolt.
Overall Length (In.) 1.00
Overall Length (mm) 25.4
RoHS Compliancy Status Compliant
Min. Order Qty. 1