infrastructure for a connected world

An image of Bronze Grounding Rod Clamp, 5/8" (15.9mm) Copper Ground Rod
WB58-Q


Bronze copper ground rod clamp type WB, 5/8" ground rod size.
Type Standard Duty, Direct Burial
CSA Certified C22.2 No. 41-13
Standards DB Rated
UL Listed UL 467
Copper Conductor Size Range 1/0 - #8 STR
Ground Rod Size 5/8
Casting Height (In.) 1.40
Casting Width (In.) 1.04
Height (In.) 1.40
Height (mm) 35.6
Hex Size (In.) 1/2
Length (In.) 1.04
Length (mm) 26.4
Width (In.) 0.92
Width (mm) 23.4
CE Compliant No
Material Bronze/Stainless Steel
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1.0000