infrastructure for a connected world

An image of P1 Cassette, Comp Label, Super-Tack Polyester, 1.00" W x 0.50" H, White
C100X050YPC


Component label, P1 cassette, 1.00" W x 0.50" H, high tack polyester, white, 250 labels/cassette, 1 pc. package quantity.
Material Super-Tack Polyester
Width (In.) 1.00
Length (In.) 1.00
Width (mm) 25.4
Height (In.) 0.50
Height (mm) 12.7
Color White
Labels Per Cassette 250
Length (mm) 12.7
Marker/Flag Tie Labeling Area No
Overall Size W x H (In.) 1.00 x 0.50
RoHS Compliancy Status Compliant
Min. Order Qty. 1