infrastructure for a connected world

An image of Write-On Self-Laminating Wire Marker Cards, Vinyl, 1.00" W x 3.00" L, .75" POA, 6 Markers, Yellow

Blank Self-Laminating Write-On Cable Marker Books are vinyl and laminated to protect handwritten legends in difficult environments. 3.0in x 1.0in, 60 markers per book, Yellow.
Material Self-Laminating Vinyl
Color Yellow
Width (In.) 1.00
Width (mm) 25.4
Length (In.) 3.00
Length (mm) 76.2
Print-On Area Height (In.) 0.75
Print-On Area Height (mm) 19.1
Max. Wire O.D. (In.) 0.72
Max. Wire O.D. (mm) 18.3
Min. Cable O.D. (In.) 0.24
Min. Cable O.D. (mm) 6.1
Legend Write-On
RoHS Compliancy Status Compliant
Min. Order Qty. 1