infrastructure for a connected world

An image of Write-On Self-Laminating Wire Marker Cards, Vinyl, 1.00" W x 5.00" L, 1.00" POA, 3 Markers
PSCB-5Y


Blank Self-Laminating Write-On Cable Marker Books are vinyl and laminated to protect handwritten legends in difficult environments. 5.0in x 1.0in, 30 markers per book, White.
Material Self-Laminating Vinyl
Color White
Width (In.) 1
Length (In.) 5
Length (mm) 127
Print-On Area Height (In.) 1
Print-On Area Height (mm) 25.4
Max. Wire O.D. (In.) 1.27
Max. Wire O.D. (mm) 32.3
Min. Cable O.D. (In.) 0.32
Min. Cable O.D. (mm) 8.1
Width (mm) 25.4
Legend Write-On
RoHS Compliancy Status Compliant
Min. Order Qty. 1