infrastructure for a connected world

An image of Pre-Printed WM Card, Vinyl Cloth, 0.25" W x 1.50" L, 0 legend only

Wire Marker Card, Vinyl Cloth, '0'
Material Vinyl Cloth
Color White/Black
Legend 0
Width (In.) 0.25
Max. Wire O.D. (In.) 0.38
Max. Wire O.D. (mm) 9.5
Markers Per Card 36
Temperature Range -50°F to 170°F (-46°C to 77°C)
Width (mm) 6.35
RoHS Compliancy Status Compliant
Min. Order Qty. 25