infrastructure for a connected world

An image of Horizontal (ATS) 30 A, 120V, 10 NEMA 5-20R Receptacles
HA0A1M2CM10E1


Horizontal auto transfer switch 30 A, 120V, 10 NEMA 5-20R receptacles, two LEDs power-on indicators with two 20 A single pole magnetic breaker on-off switch with integral switch guard, and dual 10' power cord with NEMA L5-30P twist lock plugs. UL and c-UL Listed. Power Feeds A and B must be Phase Synchronized. Dimensions: 1.72"H x 17.0"W x 9.0"D (44mm x 431mm x 229mm)
UL Listed Yes
Rack PDU Type Auto Transfer Switch Rack PDU
Monitoring None
Remote Outlet Switching No
Mount Orientation Horizontal
Current Rating (Amps) 30A
Input Voltage 120V - Single Phase
Plug Type (2) NEMA L5-30P
Output Voltage 120V
Receptacle Type NEMA 5-20R Duplex
Total Number of Outlets 10
Depth (In.) 8.00
Depth (mm) 203.2
Height (In.) 1.72
Height (mm) 43.7
Width (In.) 17.12
Width (mm) 434.8
Tool-Less Button Spacing (In.) None
Tool-Less Button Spacing (mm) None
No. of Rack Spaces 1
Surge Suppression No
Application Single-power corded equipment.
BMEcat - Application 482.6 mm (19 inch)
BMEcat - Mounting Method Horizontal
BMEcat - Type of Connection Connecting cord with plug
Cable Length 3
Color Black
ETIM Number EC002762
Keywords Power outlet unit
Length (mm) 3000
Part Features Scrolling power meter, Switching and Dual input power sources
Standards UL and c-UL Listed to 60950
Sub Brand Auto Transfer Switch
RoHS Compliancy Status Compliant
Min. Order Qty. 1