infrastructure for a connected world

An image of Horizontal, (6) C-13 Locking and (2) C-19 Locking , 230V, 16A, Single Phase PDU
P1T1B3H0A08ATA0


Horizontal Rack PDU, 16 A Single Phase 230V 6 IEC C-13 and 2 IEC C-19 locking receptacles, IEC 60309-6H 2P+E plug
CE Compliant Yes
UL Listed No
Rack PDU Type Monitored Per Outlet Rack PDU
Monitoring Monitored Per Outlet
Remote Outlet Switching No
Mount Orientation Horizontal
Current Rating (Amps) 16A
Input Voltage 230V - Single Phase
Plug Type IEC 60309 - 6H 2P+E Blue Splashproof
Output Voltage 230V
Receptacle Type 6 IEC C-13 Locking/2 IEC C-19 Locking
Total Number of Outlets 8
Depth (In.) 8.84
Depth (mm) 224.5
Height (In.) 1.72
Height (mm) 43.7
Width (In.) 17
Width (mm) 431.8
Tool-Less Button Spacing (In.) None
Tool-Less Button Spacing (mm) None
No. of Rack Spaces 1
Surge Suppression No
Application Safely and efficiently manages and distributes power to multiple rack or cabinet devices via a single power connector.
Color Black
Input Power Range (kW) 1.0-5.0kW
Part Features Aggregate power monitoring, Remote power monitoring, Low profile breakers, Environmental monitoring, Integrated locking receptacle and Customizable configurations
Standards EC C-13, IEC C-19, IEC 60309-6H
RoHS Compliancy Status Compliant
Min. Order Qty. 1