infrastructure for a connected world

An image of SZ Digital Input Sensor, voltage-free contacts, requires standard patch cable

SmartZone™ Digital Input Sensor for use with voltage-free contacts, connects directly to SmartZone gateways via a patch cable to provide real-time status information. Cable length 39" (1000 mm).
Color Black
Part Features Door Access and Control Monitoring, RJ45 Connection, Gateway-Hosted IP Address, Versatile mountingand SmartZone™ Software.
Sensor Type Digital Input
RoHS Compliancy Status Compliant
Min. Order Qty. 1