infrastructure for a connected world

An image of Electrical Symbol, Vinyl Cloth,
PESC-H-AT


Electrical symbol on card, 0.51" x 0.51" (13.00mm x 13.00mm) marker size, warning of dangerous electrical voltage symbol, vinyl cloth, black/yellow, 68 markers/card, 10 cards/package.
Material Vinyl Cloth
Color Black/Yellow
Height (In.) 0.51
Height (mm) 13
Label Style Square
Legend WARNING OF DANGEROUS ELECTRICAL VOLTAGE
Markers Per Card 68
Overall Size W x H (In.) 0.51 x 0.51
Overall Size W x H (mm) 12.9 x 12.9
Product Type Symbol
RoHS Compliancy Status Compliant
Min. Order Qty. 10