infrastructure for a connected world

An image of Solar Label, 6.00" x 1.75", AC Disconnect
C600X175SP1-AD


Super-tack solar label, 1.75" H x 6.0" W (44.5mm x 152.4mm), 'Photovoltaicac disconnect' (legend), polyester, white/red, 50 labels/roll, 1 roll/package.
Material Polyester
Height (In.) 1.75
Height (mm) 44.5
Width (In.) 6
Width (mm) 152.4
Application AC Disconnect
Color White/Red
Labels Per Roll 50
Legend PHOTOVOLTAIC - AC DISCONNECT
Overall Size W x H (In.) 6.00 x 1.75
Product Type Solar Label
Type Print On-Demand
RoHS Compliancy Status Compliant
Min. Order Qty. 50