infrastructure for a connected world

An image of Voltage Marker, Vinyl,

Voltage marker, 2.25" W x 0.50" H, '115 Volts' (legend), vinyl, black/orange, 18 marker/card, 5 cards/package.
NotePCV-115CY replaces PCV-115C
Material Vinyl
Color Black/Orange
Height (In.) 0.50
Height (mm) 12.7
Length (In.) 2.25
Width (In.) 2.25
Width (mm) 57.2
Legend 115 Volts
Overall Size W x H (In.) 2.25 x 0.50
Part Features Highly visible colors and headers
Pipe / Conduit O.D. Range (In.) 1.25 and under
Pipe / Conduit O.D. Range (mm) 31.8 and under
Type Voltage Markers
RoHS Compliancy Status Compliant
Min. Order Qty. 5