infrastructure for a connected world

An image of Voltage Marker, Vinyl,

Voltage marker, 9.0" W x 2.25" H, '120 Volts' (legend), vinyl, black/orange, 1 marker/card, 5 cards/package.
NotePCV-120AY replaces PCV-120A
Material Vinyl
Color Black/Orange
Height (In.) 2.25
Height (mm) 57.2
Length (In.) 9.00
Width (In.) 9.00
Width (mm) 228.6
Legend 120 Volts
Overall Size W x H (In.) 9.00 x 2.25
Part Features Highly visible colors and headers
Pipe / Conduit O.D. Range (In.) 3.00 and over
Pipe / Conduit O.D. Range (mm) 76.2 and over
Type Voltage Markers
RoHS Compliancy Status Compliant
Min. Order Qty. 5