infrastructure for a connected world

An image of Pre-Coiled Clear Snap-on Markers, Polyester, 3"L(0.50"-0.75"O.D.), 5 mkr/pk
PMSCLL


Snap-On pipe marker, 3" length (0.50" - 0.75" O.D.), polyester, clear, 5 mkr package quantity.
Material Polyester
Color Clear
Height (In.) 3.00
Height (mm) 76.2
Width (In.) 4.00
Width (mm) 101.6
Color (Legend/Background) Clear
Legend BLANK
Marker Length (In.) 3.00
Marker Length (mm) 76.2
Markers Per Card 5
Markers Per Pkg. 5
Overall Size W x H (In.) 14.00 x 3.00
Pipe / Conduit O.D. Range (In.) 0.50 - 0.75
Pipe / Conduit O.D. Range (mm) 13.0 - 19.0
Style Use with Style C
Type Non-Adhesive
Use with PMU Marker Style C
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000