infrastructure for a connected world

An image of Self-Laminating Blank Marker Tag, 3.5"x2", No Legend, YL, 5 tags&ties/pk
PST-FOBLNK


Self-laminating fiber optic cable marker tag, 3.50" W x 2.00" H, blank (legend), self-laminating rigid vinyl, black/yellow, 5 tags/package, 1 pc. package quantity.
Material Vinyl
Color Yellow
Width (In.) 3.50
Width (mm) 88.9
Height (In.) 2.00
Height (mm) 50.8
Cable Diameter Range (mm) NA
Part Features Highly visible colors and headers
Tags Per Pkg. 5
RoHS Compliancy Status Compliant
Min. Order Qty. 1