infrastructure for a connected world

An image of Rack Grounding Yellow Tag Kit, 10 tags & 10 ties per pack

Label kit includes ten printed tags (2.75" X 1.38") and ten flame retardant cable ties.
Color Green/Yellow
Height (In.) 1.38
Height (mm) 35.1
Legend NA
Length (In.) 1.38
Length (mm) 35.1
Material Poly Cardstock
Tags Per Pkg. 10
Width (In.) 2.75
Width (mm) 69.9
RoHS Compliancy Status Compliant
Min. Order Qty. 1