infrastructure for a connected world

An image of Network Building Ground Tag, 2.75"x1.38" w/slot,
PT-BGND


Ground warning tag, 2.75" W x 1.38" H, 'Network building ground' (legend), semi-rigid polyethylene, green/yellow, 100 tags/package, 1 pc. package quantity.
Material Semi-Rigid Polyethylene
Color Green/Yellow
Height (In.) 1.38
Height (mm) 35.1
Length (In.) 1.38
Width (In.) 2.75
Width (mm) 69.9
Cable Diameter Range (mm) NA
Legend NETWORK BUILDING GROUND
Tags Per Pkg. 100
RoHS Compliancy Status Compliant
Min. Order Qty. 1