infrastructure for a connected world

An image of Telephone Ground Tag, 2.75"x1.38" w/slot,
PT-TGND


Ground warning tag, 2.75" W x 1.38" H, 'Warning telephone co. Repair service' (legend), semi-rigid polyethylene, black/yellow, 100 tags/package, 1 pc. package quantity.
Material Semi-Rigid Polyethylene
Color Black/Yellow
Height (In.) 1.38
Height (mm) 35.1
Length (In.) 1.38
Width (In.) 2.75
Width (mm) 69.9
Cable Diameter Range (mm) NA
Language English
Legend WARNING TELEPHONE CO. REPAIR SERVICE
Tags Per Pkg. 100
RoHS Compliancy Status Compliant
Min. Order Qty. 1