infrastructure for a connected world

An image of I-Line Circuit Breaker Lockout Device, Red

Circuit breaker lockout device for use with Square D I-LINE^/Federal Pacific (FPE) circuit breakers.
Color Red
Depth (mm) 19.05
Height (mm) 32.26
Part Features Easy to use
Product Type Circuit Breaker
Sub Brand I-LINE
Width (mm) 52.07
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1.0000