infrastructure for a connected world

An image of GHS Glossy Poster : Spanish, 18.00" x 24.00"
PSL-GHSPOSTS


Globally Harmonized System (GHS) training aid poster in Spanish, 18.00" H x 24.00" W (457.2mm H x 609.6mm W).
Height (In.) 24.00
Height (mm) 609.6
Width (In.) 18.00
Width (mm) 457.2
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1