infrastructure for a connected world

An image of ST Cradles for OptiCam Termination Tool

Tool cradles for ST OptiCam® Connectors (two per package).
Application OptiCam Termination Tool
Description OptiCam(TM)Tool Cradles
Height In (mm) 0.77 In (19.5 mm)
Part Features Retrofit/initial install in both behind-the-wall (BTW) permanent side of panelized
Standards TIA/EIA-604 FOCIS-2 compliant exceeds TIA/EIA-568-B.3 requirements
Width In (mm) 0.92 In (23.4 mm)
RoHS Compliancy Status Compliant
Min. Order Qty. 1