infrastructure for a connected world

An image of Fiber Kit Carry Case

Case for fiber termination kits.
Material Fabric
Height (mm) 368.0
Application Carrying case
Contents Case
Depth (mm) 457.0
Description NA
Height (In.) 14.50
Kit Contents NA
Part Features Case is constructed of rugged black canvas
Width (In.) 32.50
Width (mm) 826.0
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1