infrastructure for a connected world

An image of Heat Shrink Curing Tool  230VAC/50Hz
FHSCT-W


Heat shrink curing tool (230VAC, 50Hz) required for 1.6mm/2.0mm jacketed cable termination (included in FIELDKIT-G and FCAMKITUPG-G).
Weight (g) 620
Weight (lbs) 1.36
Contents N/A
Current Rating (Amps) 8.7
Description N/A
Kit Contents N/A
Part Features N/A
Sub Brand Opticom
Voltage 230 VAC
RoHS Compliancy Status Compliant
Min. Order Qty. 1