infrastructure for a connected world

An image of Installation Tool, MLT Ties, Pneumatic Style, S LH H Cross Section
PPTMT


Pneumatic Installation tool for use with the following stainless steel cross section ties:
Type MLT: Standard, light-heavy, and heavy
Type MLTFC: Standard and heavy
Type MLTC and MLTDH: Heavy
Used with custom length banding cross sections:
Type MB: Standard and heavy
Type MBC: Heavy
Automatically tensions and cuts off tie when predetermined tension is reached, providing more reliable and consistent installations.Ideal for high production applications.
Color Black
Used with Installation Tool Print / Web
Part Features Automatically tensions and cuts off tie flush* when predetermined tension is reached, providing more reliable and consistent installations. Ideal for high production applications Installs both standard .18 in. (4.4mm) and heavy .31 in. (7.9mm) cross section ties with the flip of the knob.
Tool Type Manual clipping
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1