infrastructure for a connected world

An image of Duct Finger Cutting Tool
DFCT


Duct Finger Cutting Tool.
Tool Type Wiring Duct
Blade Length (In.) 0.60
Blade Length (mm) 15.2
Description Hand held duct finger cutting tool
Length (In.) 10.30
Length (mm) 262.0
Part Features Cuts Panduit Wide Finger Wiring Duct, removes NR1 nylon rivets, Spring open handles, Heavy duty steel construction
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1