infrastructure for a connected world

An image of Cable Tie Tool, Low Volume, For use with Lt-Hvy, Hvy and Extra-Hvy Ties
ST3EH


The cable tie tool in blue (handles) installs light-heavy, heavy, and extra-heavy cross-section cable ties. It features durable all-steel construction with comfortable rubber handles. Weighing 9 oz. (256g), it is sold individually.
Material Steel
Overall Length (In.) NA
Overall Length (mm) NA
Overall Width (In.) NA
Overall Width (mm) NA
Overall Height (In.) NA
Overall Height (mm) NA
Color Blue/Black
Compatible Cable Tie LH, H, EH
Length (In.) 7.50
Length (mm) 190.5
Weight (g) 256
Weight (oz.) 9.0
Description Installs Light-Heavy, Heavy and Extra-Heavy cross section cable ties. Durable all steel construction with comfortable rubber handles. Color identification: blue handle grips Body: all black steel Weight: 9 oz. (256g)
Part Features Durable, all steel construction with comfortable plastic handles.
Tool Type Manual clipping
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1